Pakistan - English

Philips LuxSpace Accent Compact Elbow, Recessed, 31 W, 4000 lm, 3000 K, CRI>90, Wide beam, White, IP20

RS772B 39S/PW930 PSU-E WB WH

Product Description

Recessed, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 4000 lm, 31 W, 130 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101615
Full order code: 871869997929400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product