Pakistan - English

Philips LuxSpace Accent Compact Elbow, Recessed, 31 W, D125 mm, 4100 lm, 3000 K, CRI>90, High-reflective metal reflector Oval - Horizontal beam, PerfectAccent High-Efficacy reflector, White, IP20

RS772B 39S/930 PSU-E HOVL-H WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 4100 lm, 31 W, 131 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, High-reflective metal reflector Oval - Horizontal beam, PerfectAccent High-Efficacy reflector, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101614
Full order code: 871869997928700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product