Pakistan - English

Philips LuxSpace Accent Compact Elbow, Recessed, 24.5 W, D125 mm, 2900 lm, PremiumColor, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent reflector, White, IP20

RS772B 27S/PC930 PSU-E HWB WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 2900 lm, 24.5 W, 118 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101606
Full order code: 871869997920100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product