Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
74 | 555 | 3000 | 7.5 | 16 | |||
79 | 595 | 4000 | 7.5 | 16 | |||
74 | 550 | 2700 | 7.4 | 16 | |||
79 | 585 | 3000 | 7.4 | 16 | |||
82 | 605 | 4000 | 7.4 | 16 | |||
76 | 560 | 2700 | 7.4 | 16 | |||
80 | 595 | 3000 | 7.4 | 16 | |||
87 | 645 | 4000 | 7.4 | 16 |
Product family information
Description
Ever-changing yet dependable, the moon reflects the very essence of hospitality lighting, which is adaptable, elegant, and always in tune with its surroundings. GreenSpace Flex Luna is designed to evoke a unique sensation. Like the moon, Luna does not overpower but enhances its surroundings, casting a glow that feels both intimate and grand. It is not just a light. It is an intimate experience.
Benefits
Sustainable, more light with less energy consumption, up to 120lm/W.
Silent brilliance with superior visual comfort.
Features
Leading lm/W, up to 120lm/W on luminaire level.
40° cut off angle and UGR19 for major variants.