Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
88 | 705 | 4000 | 8 | 16 | |||
81 | 645 | 2700 | 8 | 16 | |||
86 | 685 | 3000 | 8 | 16 | |||
91 | 725 | 4000 | 8 | 16 | |||
83 | 665 | 2700 | 8 | 16 | |||
88 | 705 | 3000 | 8 | 16 | |||
94 | 750 | 4000 | 8 | 16 | |||
70 | 525 | 2700 | 7.5 | 16 |
Product family information
Description
Ever-changing yet dependable, the moon reflects the very essence of hospitality lighting, which is adaptable, elegant, and always in tune with its surroundings. GreenSpace Flex Luna is designed to evoke a unique sensation. Like the moon, Luna does not overpower but enhances its surroundings, casting a glow that feels both intimate and grand. It is not just a light. It is an intimate experience.
Benefits
Sustainable, more light with less energy consumption, up to 120lm/W.
Silent brilliance with superior visual comfort.
Features
Leading lm/W, up to 120lm/W on luminaire level.
40° cut off angle and UGR19 for major variants.