Pakistan - English

Philips GreenSpace Flex Luna

GreenSpace Flex Luna – Bringing moonlight inside.

Products

Product family information

Description

Ever-changing yet dependable, the moon reflects the very essence of hospitality lighting, which is adaptable, elegant, and always in tune with its surroundings. GreenSpace Flex Luna is designed to evoke a unique sensation. Like the moon, Luna does not overpower but enhances its surroundings, casting a glow that feels both intimate and grand. It is not just a light. It is an intimate experience.

Benefits

  • Sustainable, more light with less energy consumption, up to 120lm/W.

  • Silent brilliance with superior visual comfort.

Features

  • Leading lm/W, up to 120lm/W on luminaire level.

  • 40° cut off angle and UGR19 for major variants.

Applications

  • Hospitality
  • Retail
  • Offices
  • General indoor space

Downloads