Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 7 W, C/O D79 mm, 700 lm, PremiumColor, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black, IP20/54
RS320B 7S/PC930 PSU-E HMB FG BK
Product Description
Recessed accent, C/O D79 mm, Polycarbonate, Black, Recessed, Power supply unit external, 700 lm, 7 W, 100 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years