Pakistan - English

Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 6.8 W, C/O D79 mm, 850 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black, IP20/54

RS320B 7S/PW940 PSU-E HWB BK

Product Description

Recessed accent, C/O D79 mm, Polycarbonate, Black, Power supply unit external, 850 lm, 6.8 W, 126 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104582
Full order code: 872016959070000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product