Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 10.7 W, C/O D79 mm, 1300 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, Gray, IP20/54
RS320B 12S/PW940 PSU-E HNB FG GR
Product Description
Recessed accent, C/O D79 mm, Polycarbonate, Gray, Recessed, Power supply unit external, 1300 lm, 10.7 W, 121 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years