Pakistan - English

Philips GreenSpace Accent Cardanic Gen2, Recessed, 32 W, C/O D150 mm, 4000 lm, PremiumWhite, 3000 K, CRI>90, Wireless, Interact Ready, Wide beam, PerfectAccent reflector, Black, IP20

RS353B 39S/PW930 WIA-E WB BK

Product Description

Recessed, C/O D150 mm, Aluminium, Black, Single layer powder coating, Wireless driver Interact System ready external, 4000 lm, 32 W, 125 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102759
Full order code: 872016958817200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product