Philips GreenSpace Accent Cardanic Gen2, Recessed, 32 W, C/O D150 mm, 4000 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Wide beam, PerfectAccent reflector, White, IP20
RS353B 39S/PW930 DIA-VLC-E WB WH
Product Description
Recessed, C/O D150 mm, Aluminium, White, Single layer powder coating, Recessed, Dali dimming Interact System ready visual light communicaton enabled external, 4000 lm, 32 W, 125 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years