Pakistan - English

Philips GreenSpace Accent Cardanic Gen2, Recessed, 19.6 W, C/O D150 mm, 2700 lm, 3000 K, Wide beam, PerfectAccent reflector, White, IP20

RS353B 27S/830 PSU-E WB WH

Product Description

Recessed, C/O D150 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 2700 lm, 19.6 W, 138 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102751
Full order code: 872016958809700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product