Pakistan - English

Philips Accessory, Flex Cove G6

New

Product Description

Philips Accessory, Flex Cove G6

Order code: 911401596146
Full order code: 692382864053899

Specifications

  • Overall length
    1,000 mm
  • Overall width
    17 mm
  • Overall height
    14.6 mm
  • Dimensions (Height x Width x Depth)
    15 x 17 x 1000 mm
  • Net Weight (Piece)
    0.191 kg

Downloads

Family

Product