Pakistan - English

Philips AC170Z T-type connector IP20 PRO

New

Product Description

Philips AC170Z T-type connector IP20 PRO

Order code: 911401595546
Full order code: 692382864030999

Specifications

  • Overall length
    20.6 mm
  • Overall width
    10.6 mm
  • Overall height
    6.2 mm
  • Dimensions (Height x Width x Depth)
    6 x 11 x 21 mm
  • Net Weight (Piece)
    1.200 g

Downloads

Family

Product