Pakistan - English

Philips AC170Z connector with leader IP20 PRO

New

Product Description

Philips AC170Z connector with leader IP20 PRO

Order code: 911401595246
Full order code: 692382864027999

Specifications

  • Overall length
    164.8 mm
  • Overall width
    10.6 mm
  • Overall height
    6.2 mm
  • Dimensions (Height x Width x Depth)
    6 x 11 x 165 mm
  • Net Weight (Piece)
    3.600 g

Downloads

Family

Product