Pakistan - English

Philips CoreLine Recessed Spot gen2, Adjustable, 10.2 W, D78 mm, 900 lm, 3000 K, Phase-cut dim, Wide beam, White, IP20/44

RS151B LED9-WB-/830 D78 PSR PI6 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D78 mm, Aluminum die-cast, White, Power supply unit regulating, 900 lm, 10.2 W, 88 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401897982
Full order code: 871951454816999

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product