Philips CoreLine Recessed Spot gen2, Adjustable, 10.2 W, D68 mm, 1080 lm, 4000 K, Phase-cut dim, Wide beam, White, IP20/44
RS156B LED9-WB-/840 D68 PSR PI6 WH
Product Description
CoreLine Recessed Spot gen2, Adjustable, D68 mm, Aluminum die-cast, White, Power supply unit regulating external, 1080 lm, 10.2 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years