Pakistan - English

Philips Infrared Lamps Industrial Use

Instant heat exactly where and when needed

Products

Product family information

Description

The Philips infrared incandescent reflector lamps are designed to work in the toughest environment such as farm, bathroom or kitchen and their nearest surrounding. They have a reinforced construction thanks to hard glass use. Their compact form and universal cap base allow them to be used with any suitable equipment. A very good method of generating warmth is by using heat lamps. The Philips infrared lamps provide direct, draught-free warmth to the animals, but also food. These benefits have made farmers and cooks around the world choose Philips infrared lamps, because they are the sturdiest, most efficient lamps available for these applications.

Benefits

  • 30% extra energy saving with PAR thanks to its unique reflector system

  • Simple and safe heat source with no risk of broken glass

Features

  • Robust and sturdy hard glass construction of entire range of infrared reflectors.

  • Reflector shape allows concentrated heat to be applied to where it is needed.

Applications

  • Agricultural: breeding and rearing of pigs, poultry, calves, foals, dogs etc. as well as in veterinary clinics, zoos, pet shops.
  • General radiant heating, e.g. hot food displays, cooker hoods, bathrooms, space heating etc.
  • Industrial heating, e.g. drying, baking, carbonising, melting etc.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Infrared Lamps Industrial Use en_AA pdf 881.5 kB

Visuals

Family-Photographs-Infrared Lamps Industrial Use
Multiple assets