Pakistan - English

Philips Appliance Oven P45

Product Description

Products

Product Compare
40.0
420
2700
-
E14

Product family information

Description

Lustre vacuum lamps with clear glass (P-bulb)

Benefits

  • Reliable operation when used in special lampholders at high oven temperatures (up to 300°C)

Features

  • Coiled-coil filament

  • Manufactured with heat-resistant solder, getter and lamp-base cement

Applications

  • Electrical and standard ovens, rotisseries and similar places subject to high operating temperatures
  • Available for specific oven luminaires fitted in different positions such as downlighter, side-light and backlight

Downloads