Pakistan - English

Philips Essential LV MR16

Trusted quality for best performance

Products

Product family information

Description

The Essential LV MR16 is part of the Philips "Value for Money" ranges. It is a good choice for professional end-users looking for high-quality accent light to create contrast in shops, hotels and restaurants.

Benefits

  • Accent light to create the perfect focus on the objects to be lit

  • Cool beam to minimize the effects of halogen light on sensitive objects

Features

  • Bright sparkling light to create ambient atmosphere.

  • Excellent color rendering (Ra=100) to present the true color of objects.

Applications

  • Shops, hotels and restaurants

Downloads