Pakistan - English

Philips MASTER PL-C 4 Pin

10-15% more efficient!

Products

Product Compare
13.0
900
3000
-
G24q-1
13.0
925
4000
-
G24q-1
13.8
925
4000
-
G24q-1
16.5
1,200
3000
-
G24q-2
18.0
1,200
4000
-
G24q-2
18.0
1,120
6500
-
G24q-2
26.0
1,800
3000
-
G24q-3
26.0
1,800
4000
-
G24q-3

Product family information

Description

MASTER PL-C is an efficient medium-wattage compact fluorescent lamp, typically used in general downlights for retail, hospitality and office applications. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. The 4-pin version is designed for operation on electronic HF control gear with integrated pre-heat and is provided with a plug-in/pull-out lamp base.

Benefits

  • Optimal light performance for short or long operation per switch-on

  • Multiple light color choice

Features

  • 4-pin base

  • Fluorescent tri-phosphor technology

Applications

  • Designed for general or supplementary lighting in professional or home environments
  • Recessed or surface-mounted downlighters, wall units, table lamps and pendant lamps

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads