Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
172 | 12,300 | 3000 | 68 | 22 | |||
167 | 16,000 | 3000 | 91 | 22 | |||
172 | 12,300 | 3000 | 68 | 22 | |||
181 | 12,300 | 4000 | 68 | 22 | |||
167 | 16,000 | 3000 | 91 | 22 | |||
167 | 16,000 | 3000 | 91 | 22 | |||
181 | 12,300 | 4000 | 68 | 22 | |||
181 | 12,300 | 4000 | 68 | 22 |
Product family information
Description
Maxos fusion is an adaptable LED trunking system that offers an excellent quality of light while more than halving energy costs compared to fluorescent lamps. For retail applications, a family of linear panels, non-linear modules and a spot portfolio can be smoothly integrated into the track backbone to let your merchandise sparkle and stand out. For industrial applications, the focus is on reducing installation and maintenance cost by using fewer linear panels. With the electrical set-up of up to 13 wires, the freedom to position these fixtures as required and the integration of other services/third-party hardware, the system allows you to reduce ceiling clutter. It can also be easily re-configured to accommodate future lay-out changes. The infrastructure is enabled to integrate sensors for data collection, giving you the opportunity to use insightful granular information to support your business.
Benefits
Freedom of (re-)positioning enables you to direct the light where needed
Family of fixtures to create the desired atmosphere; wide variety of beam shapes to suit diversity of applications
Features
Track system inside the trunk with up to 13 wires
High uniformity and artefact-free light distributions