Signify CityCharm Cordoba, Urban road & street light, 33.5 W, 4100 lm, 3000 K, CRI70, Symmetrical, Safety class II, IP66
BDS490 LED50/730 PSU II S1F GR PCN 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 4100 lm, 33.5 W, 122 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires
Specifications
- Lamp family code
- LED50 [LED module 5000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years