Philips RoadFlair, 22495 lm, 158 W, 740 neutral white, Analog, Safety class I, Side-entry for diameter 48 to 60 mm
Order code: 911401862498
Full order code: 911401862498
Specifications
Light source replaceable
No
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Luminous Flux
22,495 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
140 lm/W
Color rendering index (CRI)
>70
Light source color
740 neutral white
Effective projected area
0.14 m²
Input Voltage
220 to 240 V
Line Frequency
50 or 60 Hz
Power Consumption
158 W
Power Factor (Fraction)
0.9
Connection
Mains outlet socket
Cable
-
Protection class IEC
Safety class I
Dimmable
Yes
Control interface
Analog
Maximum dim level
10%
Housing Material
Aluminum die cast
Optical cover material
Polycarbonate
Housing Color
Gray
Mounting device
Side-entry for diameter 48 to 60 mm
Optical cover shape
Ball, globular
Optical cover finish
Frosted
Overall length
492 mm
Overall width
295 mm
Overall height
86 mm
Dimensions (Height x Width x Depth)
86 x 295 x 492 mm
Ingress protection code
IP66 [Dust penetration-protected, jet-proof]
Mech. impact protection code
IK08 [5 J vandal-protected]
Standard tilt angle posttop
-
Standard tilt angle side entry
-
Optical cover type
Polycarbonate micro lens optic
Net Weight (Piece)
6.400 kg
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
-
Ambient temperature range
-40 to +50 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
(0.43, 0.40) SDCM < 5
Power consumption tolerance
+/-10%
Repair class
Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.