Philippines - English

Philips LED, PL-C, EM/Mains, 93 mm, 220-240 V, 9 W, 18W PL-C, 3000 K, 950 lm, 15000 hour(s)

LED PLC 9W 830 2P G24d

Product Description

LED, PL-C, EM/Mains, 93 mm, 220-240 V, 9 W, LED alternative to 18W PL-C, 3000 K, 950 lm, 15000 hour(s), 105.00 lm/W, G24d, Beam angle 240 degree(s)

Order code: 929001879208
Full order code: 871869681022400

Specifications

Cap-Base
G24d
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001879208 en_PH pdf 625.9 kB

Visuals

Product-Photographs-929001879208_EU
Multiple assets - Visuals
Product-Diagrams-929001879208_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 9W 830 2P G24d ies 4.9 kB