Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Product leaflet pdf 567.1 kB
Product-Photographs-929004605508_EU ZIP
Product-Diagrams-929004605508_EU ZIP
Product Description
LED HPI, T140, Mains, 220-240 V, 45 W, LED alternative to 80W CFL, 100W HID, E27, 6500 K, 5000 lm, CRI 80, 15000 hour(s), 111 lm/W, PF 0.9, Beam angle 180 degree(s), RG1, IP20
E27
Dimension Drawing (with table) - Corepro LED M 5Klm 45W 865 E27 FR
Light Distribution Diagram - Corepro LED M 5Klm 45W 865 E27 FR
Spectral Power Distribution Colour - Corepro LED M 5Klm 45W 865 E27 FR
General uniform lighting - Corepro LED M 5Klm 45W 865 E27 FR
Life Expectancy Diagram
Lumen Maintenance Diagram - Corepro LED M 5Klm 45W 865 E27 FR