Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Product leaflet pdf 572.0 kB
Product-Photographs-929004605108_EU ZIP
Product-Diagrams-929004605108_EU ZIP
Product Description
LED HPI, T100, Mains, 220-240 V, 28 W, LED alternative to 80W CFL, 100W HID, E27, 6500 K, 3000 lm, CRI 80, 15000 hour(s), 107 lm/W, PF 0.9, Beam angle 180 degree(s), RG1, IP20
E27
Dimension Drawing (with table) - Corepro LED M 3Klm 28W 865 E27 FR
Spectral Power Distribution Colour - Corepro LED M 3Klm 28W 865 E27 FR
Light Distribution Diagram - Corepro LED M 3Klm 28W 865 E27 FR
General uniform lighting - Corepro LED M 3Klm 28W 865 E27 FR
Life Expectancy Diagram
Lumen Maintenance Diagram - Corepro LED M 3Klm 28W 865 E27 FR