Philippines - English

Philips GreenSpace Evo Mini Semi Recessed, Accent, 3D printed, 10.7 W, D68 mm, 1200 lm, 3000 K, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, Black

ST332B 12S/PC930 PSU-E HNB BK402 68

Product Description

Accent, D68 mm, Polycarbonate, Black, Recessed, Power supply unit external (On/Off), 1200 lm, 10.7 W, 109 lm/W, 3000 K, (0.422,0.386), CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104627
Full order code: 872016983514600

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104627 en_PH pdf 256.2 kB

Brochures

Install instructions
ST332B Installation instruction pdf 847.1 kB

Visuals

Product-Photographs-910505104627_EU
Multiple assets - Visuals
Product-Diagrams-910505104627_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST332B 12S/PC930 PSU-E HNB BK402 68 IES
Revit file
ST332B 12S/PC930 PSU-E HNB BK402 68 910505104627 ZIP
Dialux
ULD File - ST332B 12S/PC930 PSU-E HNB BK402 68 ULD
Relux
ROLF File - ST332B 12S/PC930 PSU-E HNB BK402 68 ROLFZ
LDT
LDT File - ST332B 12S/PC930 PSU-E HNB BK402 68 LDT