Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 18 W, 36W TL-D, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 2000 lm, 2200 lm, 50000 hour(s)
CorePro LEDtube 1200mm 18W 5CCT T8 AU
Product Description
CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 2000 lm, 2200 lm, 50000 hour(s), 361 lm/W, G13, Beam angle 190 degree(s), Plastic
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube