New Zealand - English

Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 9 W, 18W TL-D, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1000 lm, 1100 lm, 50000 hour(s)

CorePro LEDtube 600mm 9W 5CCT T8 AU

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 9 W, LED alternative to 18W TL-D, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1000 lm, 1100 lm, 50000 hour(s), 722 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929004265519
Full order code: 872110304643700

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004265519 en_NZ pdf 627.1 kB

Brochures

Install instructions
Online-for-324166321742-installation-guide pdf 757.2 kB

Visuals

Product-Photographs-929004265519_EU
Multiple assets - Visuals
Product-Diagrams-929004265519_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 9W 5CCT T8 AU ies 11.5 kB