Malaysia - English

Philips RoadFlair Pro

Streamlined lights for brighter streets

Products

Product family information

Description

Municipalities value energy saving more than ever, as energy price hikes put increasing pressure on the budgets. Street lighting consumes substantial energy, so large-scale upgrades to energy-efficient LED streetlights are fundamental to cities' cost-saving efforts. RoadFlair Pro has been upgraded to minimize costs while maximizing efficacy, safety, and functionality. And the best part - RoadFlair Pro offers a streamlined design, so it maintains an attractive aesthetic on city streets. These streetlights not only look good, they also offer excellent performance Future-proof technology combines with high efficacy ( 160 lm/W and 200 lm/W), innovative design, and smart connectivity in a light that makes your street look brighter and better

Benefits

  • High efficacy

  • Appealing and sustainable design

Features

  • 170+ lm/W system efficacy (up to 300W)

  • 200 lm/W system efficacy (up to 100W)

Applications

  • Motorways, inter-urban main roads, boulevards and avenues, roundabouts, pedestrian crossings
  • Residential streets, side streets, squares, parks, cycle and pedestrian paths, playgrounds
  • Parking areas, industrial areas, petrol stations, rail yards, airports, harbors, waterways

Specifications

  • Material
    Housing: Die-cast Aluminum Optic cover: Polycarbonate
  • Light Source
    5050 LED's
  • Light Source
    Side entry 42~60mm optional adjustable spigot
  • Correlated color temperature - CCT
    system flux up to 52500 lumens
  • Material
    5700K 4000K 3000K 2700K 2200K
  • Installation
    5700K: 160lm/W 4000K: 170lm/W 3000K: 165lm/W 2700K: 150lm/W 2200K: 135lm/W 4000K: 200lm/W (option)
  • Light Source
    70
  • Power
    up to 300W
  • Mains Voltage
    220-240V / 50-60Hz 120-277 /60-60Hz available as option.
  • Control system input
    DALI/1-10V/D4i options
  • Dimming
    PSR: 1-10V PSD: Dali PSC: Coded Mains PSA: 1-10V, AOC PSRD: 1-10V, Step dimming, AOC SR: D4i
  • Correlated color temperature - CCT
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC, RCM, ZD4i

Downloads

Leaflets

Family leaflet
Localized commercial leaflet RoadFlair Pro en_MY pdf 1.0 MB
Additional literature
RoadFlair Pro pdf 2.6 MB
Additional literature
RoadFlair Pro pdf 2.6 MB
Additional literature
RoadFlair Pro pdf 1.3 MB
Additional literature
RoadFlair Pro pdf 12.3 MB
Additional literature
RoadFlair Pro pdf 2.0 MB
Additional literature
RoadFlair Pro pdf 2.6 MB
Additional literature
RoadFlair Pro pdf 2.0 MB
Additional literature
RoadFlair Pro pdf 1.3 MB
Additional literature
RoadFlair Pro pdf 2.5 MB

Visuals

Family-Photographs-RoadFlair Pro
Multiple assets - Visuals
Revit file
RoadFlair Pro zip 20.0 MB

Photometry and Lighting design

Family-IES-RoadFlair Pro
Multiple assets - Software Plugins
Family IES collection
RoadFlair Pro zip 140.4 MB