Philips Actinic BL TL-E

Product Description

Products

Product family information

Description

Circular low-pressure mercury vapour fluorescent lamps

Benefits

  • Perfectly matches the eye sensitivity of houseflies and in this way attracts more insects

  • Safe for use

Features

  • Emit long-wave UV-A radiation in the 350 - 400 nm range

  • UV-B/UV-A ratio less than 0.1% (UV-B: 280 - 315 nm)

Applications

  • Photopolymerisation processes
  • Reprography
  • Insect traps

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Actinic BL TL-E en_HK pdf 175.8 kB

Visuals

Family-Photographs-Actinic BL TL-E
Multiple assets - Visuals