Philips Tempo HE

Iconic look and All-new performance LED Floodlight

Products

Product family information

Description

The Tempo HE builds on the iconic design of the previous-generation BVP17X, preserving its elegant, minimalist aesthetic while marking a complete evolution in performance. Engineered as a fully new generation luminaire, it integrates high-efficiency LED chips, an advanced optical system, an efficient heat sink, and a high-performance driver into a compact, all-in-one housing—streamlining structure and simplifying installation. The Tempo HE series achieves outstanding energy savings and delivers bright, comfortable illumination, combined with enhanced durability and an extended service life.

Benefits

  • Energy-efficient

  • Comfortable brightness

Features

  • High system efficacy—up to 160 lm/W (840/857) and 150 lm/W (830)—for maximum energy performance

  • Full range flicker free for visual comfort

Applications

  • Area lighting
  • Architectural lighting
  • Parks
  • Billboard lighting
  • Parking lots
  • Amenity lighting

Warning & Safety

  • Suitable for general outdoor application, NOT recommended for very severe conditions (marine areas, beaches, deserts or any harsh environment)

Specifications

  • Light Source
    LED module
  • Correlated color temperature - CCT
    3000K 4000K 5700K
  • Luminaire efficacy
    Up to 170lm/W, depending on configuration
  • Color Rendering index - CRI
    >80
  • Mains Voltage
    220-240V / 50/60Hz
  • Dimming
    PSU
  • Operating Temperature range
    -40 to +50 ºC
  • Ingress protection
    IP66

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Tempo HE en_HK pdf 795.1 kB
Install instructions
Tempo HE LED Floodlight pdf 5.4 MB

Visuals

Family-Photographs-Tempo HE
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
Tempo HE LED Floodlight zip 2.9 MB