Hong Kong SAR China - English

Philips HF-Selectalume II for TL-D lamps

Affordable, robust solution

Products

Product family information

Description

HF-Selectalume II is the most cost-effective, reliable, slim and affordable fluorescent solution, with highly disruptive technology for energy saving, system flexibility and unsurpassed performance. The cost-saving HF-Selectalume II has a robust design which meets all relevant international safety and performance standards. HF-Selectalume II is intended for use with indoor lighting fixtures such as spotlights, downlights and recessed luminaires, which are largely used in office, retail, industry, hotel, restaurant and other applications where control devices are installed with occasional On/Off switching activity

Benefits

  • Automatic restart (after voltage dip or lamp exchange) ensures easy operation and hassle-free re-lamping.

  • DC emergency operation in line with IEC/EN 60598-2-22 luminaire norms

Features

  • Complies with CE and Kema-Keur

  • Average lifetime in excess of 50,000 hours at Ta = 50 °C

Applications

  • Ideal for applications where it is necessary to reduce the wattage per square meter or operating costs
  • Applications where control devices are installed with occasional On/Off switching (e.g. where movement or light sensor detectors switch the mains)
  • Professional indoor applications with long operating hours such as office buildings, call centers, classrooms, hotels, department stores, retail stores, supermarkets, convenience stores and industrial premises (e.g. corridors and low-bay trunking systems) and city parking lots

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HF-Selectalume II for TL-D lamps en_HK pdf 759.7 kB

Visuals

Family-Photographs-HF-Selectalume II for TL-D lamps
Multiple assets - Visuals