Hong Kong SAR China - English

Philips HF-S 218/236 TL-D II 220-240V 50/60Hz

Product Description

Philips HF-S 218/236 TL-D II 220-240V 50/60Hz

Order code: 913713032466
Full order code: 872790090553300

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.35 ms
Inrush Current Peak (Max)
18 A
Number of Products on MCB (16A Type B) (Nom)
28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713032466 en_HK pdf 456.7 kB

Brochures

Additional data sheet
GSAD_HFSIITL5_0003-Additional datasheet PDF 18.5 kB

Visuals

Product-Photographs-913713032466_EU
Multiple assets - Visuals
Product-Diagrams-913713032466_EU
Multiple assets - Visuals