Hong Kong SAR China - English

Philips EB-Certalume for TL-D lamps

An energy-efficient solution

Products

Product family information

Description

Affordable, reliable, high-frequency electronic ballast for TL-D fluorescent lamps, ideal alternative to electromagnetic fluorescent systems. The cost-saving and reliable EB-C has energy efficiency class A2, and its robust design meets all necessary international standards for safety and EMC. The ballast is primarily designed for indoor use. For outdoor use, the luminaire should be minimum ClassⅠand be sufficiently protected against water and dust. The installation should also be protected against lightning surges or any other electrical protection deemed necessary in this type of installation and application.

Benefits

  • Energy-saving solution (CELMA A2)

  • Long lifetime of 45,000 hours @ Ta=50 °C

Features

  • Energy efficient CELMA A2, high power factor 0.97 with THD < 18%

  • Safety according to IEC 61347-2-3, and EMC compliant with EN 55015 2006 + A1 2007

Applications

  • Ideal for applications with long burning hours and infrequent on/off switching activity
  • Professional indoor applications (e.g. offices and hotels), department stores, shops, supermarkets and public areas and indoor lighting boxes and homes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet EB-Certalume for TL-D lamps en_HK pdf 397.6 kB

Visuals

Family-Photographs-EB-Certalume for TL-D lamps
Multiple assets - Visuals