Hong Kong SAR China - English

Philips EB-C 136 TL-D 220-240V 50/60Hz

Product Description

Philips EB-C 136 TL-D 220-240V 50/60Hz

Order code: 913713199215
Full order code: 872790085878500

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Number of Products on MCB (16A Type B) (Nom)
18

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713199215 en_HK pdf 239.3 kB

Visuals

Product-Photographs-913713199215_EU
Multiple assets - Visuals
Product-Diagrams-913713199215_EU
Multiple assets - Visuals