Philips MASTER Value T8 UltraEfficient

For an optimum combination of value and performance

Products

MAS LEDtube VLE 1200mm UE 14W 840 T8
MAS LEDtube VLE 1200mm UE 14W 840 T8
929003807402
MAS LEDtube VLE 1500mm UE 22.1W 840 T8
MAS LEDtube VLE 1500mm UE 22.1W 840 T8
929003807602

Product family information

Description

Welcome the new Philips MASTER Value LEDtube UltraEfficient - your solution for upgrading more price-sensitive customers to ultra-efficient LED. Thanks to the cost-effective design, high energy efficiency and long service life, the new LED tube can convince with a payback time of less than 2 months, when upgrading from fluorescent tubes.

Benefits

  • Instant energy saving compared with either fluorescent or standard LED tube

  • Reliable performance that lasts up to 75,000 hours

Features

  • Ultra efficiency achieve an incredible class B energy efficiency rating

  • Up to 75,000 hours lifetime

Applications

  • Industry & warehouse
  • Office, education & retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER Value T8 UltraEfficient en_HK pdf 219.2 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER Value T8 UltraEfficient
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER Value T8 UltraEfficient
Multiple assets - Software Plugins