Philips MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 14 W, 36W TL-D, 4000 K, 2600 lm, CRI 80, 75000 hour(s)

MAS LEDtube VLE 1200mm UE 14W 840 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 14 W, LED alternative to 36W TL-D, 4000 K, 2600 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003807402
Full order code: 872016931671300

Specifications

Cap-Base
G13
Nominal lifetime
75,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003807402 en_HK pdf 647.0 kB

Brochures

Install instructions
Installation instructions pdf 930.6 kB

Visuals

Product-Photographs-929003807402_EU
Multiple assets - Visuals
Product-Diagrams-929003807402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1200mm UE 14W 840 T8 IES 8.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-T8-UltraEfficient-FAM-11272698-Ref-929003807402-EPD pdf 657.9 kB