Philips MASTER, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO 8W865 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, 60000 hour(s), 131.00 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003557408
Full order code: 871951446903700

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003557408 en_HK pdf 619.7 kB

Visuals

Product-Photographs-929003557408_EU
Multiple assets - Visuals
Product-Diagrams-929003557408_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 8W865 T8 IES 8.2 kB