Philips MASTER, LEDtube, T5, 1500 mm, 18.9 W, 6500 K, 3500 lm, 75000 hour(s)

MAS LEDtube 1500mm UE 18.9W 865 T5 HK

Product Description

MASTER, LEDtube, T5, 1500 mm, 18.9 W, 6500 K, 3500 lm, 75000 hour(s), 185 lm/W, G5, Glass, 0 %, RG0

Order code: 929004352608
Full order code: 872110313821700

Specifications

Cap-Base
G5
Nominal lifetime
75,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004352608 en_HK pdf 627.8 kB

Brochures

Install instructions
Philips MASTER LEDtube T5 UltraEfficient Installation Guide pdf 4.3 MB

Visuals

Product-Photographs-929004352608_EU
Multiple assets - Visuals
Product-Diagrams-929004352608_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UE 18.9W 865 T5 HK IES 12.3 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-T5-UltraEfficient-Ref-929004352508 (1) pdf 1022.3 kB