Philips MASTER, LEDtube, T5, Mains, 900 mm, 18.5 W, 39W TL5 HO, 6500 K, 2800 lm, CRI 80, 60000 hour(s)
MAS LEDtube 900mm HO 18.5W 865 T5
Product Description
MASTER, LEDtube, T5, Mains, 900 mm, 18.5 W, LED alternative to 39W TL5 HO, 6500 K, 2800 lm, CRI 80, 60000 hour(s), 151 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- G5
- Nominal lifetime
- 60,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years