Philips MASTER, LEDtube, T5, 1200 mm, 90-130 V, 16.5 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 83, 50000 hour(s)

MAS LEDtube HF 1200mm HE 16.5W 840 T5 AP

Product Description

MASTER, LEDtube, T5, 1200 mm, 90-130 V, 16.5 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 83, 50000 hour(s), 151 lm/W, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929003140008
Full order code: 871951440823400

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003140008 en_HK pdf 626.6 kB

Visuals

Product-Photographs-929003140008_EU
Multiple assets - Visuals
Product-Diagrams-929003140008_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1200mm HE 16.5W 840 T5 AP ies 21.1 kB