Be the first!
Get the latest news and updates – subscribe to our newsletter!
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Readily available online
Product leaflet pdf 612.9 kB
Install instructions pdf 491.8 kB
Product-Photographs-929002998802_EU ZIP
Product-Diagrams-929002998802_EU ZIP
Product Description
CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, LED alternative to 70W TL-D, 4000 K, 3100 lm, CRI 80, 50000 hour(s), 147 lm/W, EEL D, G13, Beam angle 160 degree(s), Plastic, 1800 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LEDtube 1800mm 21W 840 T8
General uniform lighting - CorePro LEDtube 1800mm 21W 840 T8
Spectral Power Distribution Colour - CorePro LEDtube 1800mm 21W 840 T8
Light Distribution Diagram - CorePro LEDtube 1800mm 21W 840 T8
Lumen Maintenance Diagram - CorePro LEDtube 1800mm 21W 840 T8
Life Expectancy Diagram
FailureRate
LifetimeVsTc