Philips CorePro, LED HPL, Oval, Mains only, 13 W, HPL 50W, E27, 3000 K, 2000 lm, CRI 80, 25000 hour(s)

TForce Core LED HPL 13W E27 830 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 13 W, LED alternative to HPL 50W, E27, 3000 K, 2000 lm, CRI 80, 25000 hour(s), 153 lm/W, EEL D, PF 0.5, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929002349702
Full order code: 871869975025100

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002349702 en_HK pdf 603.2 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core LED HPL 13W E27 830 FR pdf 295.2 kB
Install instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929002349702_EU
Multiple assets - Visuals
Product-Diagrams-929002349702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED HPL 13W E27 830 FR IES 1.3 kB
IES
IES File - TForce Core LED HPL 13W E27 830 FR ies 2.6 kB

Other

Environmental product declaration
EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929003731502 pdf 761.1 kB