Hong Kong SAR China - English

Philips Greenperform Batten

Energy-efficient lighting for industrial and commercial applications

Products

BN208X LED40/CW L1200 ACW2 OS ACF EN
BN208X LED40/CW L1200 ACW2 OS ACF EN
911401831699

Product family information

Description

GreenPerform Batten BN208C Dali is a high quality LED batten that delivers significant energy savings of up to 50% comparing to conventional T8 battens. BN208X incorporates the reliable structure, long lifetime LED lighting, and the global standard ZigBee control system, to achieve an easy-to-use networked solution. In the mean time, it helps to further increase energy saving maximum to 80% with daylight harvest and occupancy sensor.

Benefits

  • High energy saving – up to 50% comparing to TL-8 batten

  • Comfort light with accurate colour

Features

  • System efficacy 117lm/W, 4000/6000lm

  • Frosted PC cover, CRI 80

Applications

  • General Lighting
  • Cove Lighting
  • Indoor Parking

Warning & Safety

  • The product is IPX0 & as such is not protected against water ingress & as such we strongly recommend that the environment in which the luminaire is to be installed is suitably checked

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure & product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Greenperform Batten en_HK pdf 199.3 kB
Install instructions
Greenperform Batten pdf 449.5 kB

Visuals

Family-Photographs-Greenperform Batten
Multiple assets - Visuals