Philips HF-Matchbox Red

Robust design, compact form

Products

HF-M RED 124 SH TL/TL5/PL-L 230-240V
913700420666
HF-M RED 109 SH TL/PL-S 230-240V
913700422866
HF-M RED 114 SH TL/TL5/PL-C/S 230-240V
913700423266
HF-M RED 118 SH PL-C/PL-T 230-240V
913700423466

Product family information

Description

HF-Matchbox Red is an affordable, reliable, compact, lightweight and high-frequency ballast for use with system wattages below 25 W in combination with TL mini, TL-D, TL5 and TL5c, PL-T/C, and PL-L/S lamps. The HF-M Red range has a robust design, meets all relevant international safety and performance standards and has an energy efficiency index (CELMA EEI ) of A2.

Benefits

  • Can be operated with movement-detection control systems.

  • Automatic restart (after voltage dip or lamp exchange) ensures easy operation and hassle-free re-lamping.

Features

  • Over 60,000 on/off switches on one lamp (depending on lamp/ballast combination)

  • Suitable for emergency DC operation between 190 and 254 V

Applications

  • Used with movement-detection control systems like Philips OccuPlus
  • Mainly for indoor applications such as spotlights, downlights, light boxes, and emergency and security fixtures used largely in retail stores, office buildings, hotels, private homes and residential buildings
  • Domestic applications such as outdoor garden lighting, garage areas, stairways

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HF-Matchbox Red en_GB pdf 581.1 kB

Visuals

Family-Photographs-HF-Matchbox Red
Multiple assets - Visuals