Philips HF-M RED 118 SH PL-C/PL-T 230-240V

Product Description

Philips HF-M RED 118 SH PL-C/PL-T 230-240V

Order code: 913700423466
Full order code: 871150092802330

Specifications

Input Voltage
230 to 240 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Number of products on MCB (16 A type B) (nom.)
73

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700423466 en_GB pdf 536.3 kB

Brochures

Declaration of conformity
Declaration of conformity - HF-M RED 118 SH PL-C/PL-T 230-240V pdf 262.2 kB

Visuals

Product-Photographs-913700423466_EU
Multiple assets - Visuals
Product-Diagrams-913700423466_EU
Multiple assets - Visuals