Philips HF-M RED 109 SH TL/PL-S 230-240V

Product Description

Philips HF-M RED 109 SH TL/PL-S 230-240V

Order code: 913700422866
Full order code: 871150093142930

Specifications

Input Voltage
230 to 240 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Number of products on MCB (16 A type B) (nom.)
159

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700422866 en_GB pdf 536.2 kB

Brochures

Declaration of conformity
Declaration of conformity - HF-M RED 109 SH TL/PL-S 230-240V pdf 262.2 kB

Visuals

Product-Photographs-913700422866_EU
Multiple assets - Visuals
Product-Diagrams-913700422866_EU
Multiple assets - Visuals