Philips HF-M RED 114 SH TL/TL5/PL-C/S 230-240V

Product Description

Philips HF-M RED 114 SH TL/TL5/PL-C/S 230-240V

Order code: 913700423266
Full order code: 871150093140530

Specifications

Input Voltage
230 to 240 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Number of products on MCB (16 A type B) (nom.)
101

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700423266 en_GB pdf 536.1 kB

Visuals

Product-Photographs-913700423266_EU
Multiple assets - Visuals
Product-Diagrams-913700423266_EU
Multiple assets - Visuals